CAD model selection
HPC - DOG258-12-30
Company
HPC
Description
DOG258 - Motor-gearbox - 12V and 24V DC - Torque from 12 Nm to 15 Nm
Bill of material
HPC - DOG258-12-30
REF
Part number
DOG258-12-30
TENSION
Voltage
12V
V
RAP
Ratios
52:1
VV
Unloaded speed
30
tr/min
VC
Loaded speed
25
tr/min
CN
Nominal torque
15
Nm
CC
Nominal current
10
A
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions