CAD model selection
HPC - DOG316-12-37
Company
HPC
Description
DOG316 - Motor-gearbox - 12V and 24V DC - Torque from 1,5 Nm to 2 Nm
Bill of material
HPC - DOG316-12-37
REF
Part number
DOG316-12-37
TENSION
Voltage
12V
V
RAP
Ratios
62:1
R
Rendement
0.5
VC
Loaded speed
32
tr/min
CN
Nominal torque
1.5
Nm
CC
Nominal current
3
A
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions