CAD model selection
HPC - DOG319-12-45
Company
HPC
Description
DOG319 - Motorgearbox 12V and 24V DC - Torque from 4Nm to 9Nm. Simplified representation
Bill of material
HPC - DOG319-12-45
REF
Part number
DOG319-12-45
VERSION
Version 12 V DC
R
Ratios
81:1
VAV
No-load speed
50
t/min
VEC
Loaded speed
45
t/min
COUPLE
Nominal torque
8
Nm
COURANT
Nominal current
6
A
CCN
Compatible card Nano
No
CCF
Compatible card First
Yes
REP
Representation
Simplified representation
INFO
Informations
INFO
Preview - Generation

Embedded user actions