CAD model selection
HPC - MAX26-12-500
Company
HPC
Description
MAX26 - Motorgearbox 12V and 24V - Torque 0,075Nm to 0,6Nm
Bill of material
HPC - MAX26-12-500
REF
Part number
MAX26-12-500
TENSION
Voltage
12V
V
RA
Ratio
500
N
N° of stages
6
R
Efficiency
0.53
L1
75.3
mm
V
Unloaded speed
9
tr/mn
VC
Loaded speed
8
tr/mn
C
Nominal torque
0.60
Nm
CN
Nominal current
0.11
A
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions