CAD model selection
HPC - MFBS-16 4/4
Company
HPC
Description
MFBS - Bellows coupling - set screw - Stainless steel - Torque: 0.5 to 3Nm
Bill of material
HPC - MFBS-16 4/4
REF
Part number
MFBS-16 4/4
AG
Bore AG (H8)
4
mm
AD
Bore AD (H8)
4
mm
CN
Nominal torque
1.0
Nm
CM
Max. torque
2
Nm
D
ØD
16
mm
L
26.5
mm
C
9.0
mm
T
ØT
M3
mm
F
3.0
mm
RT
Torsionnal stiffness
150
Nm/Rad
MI
Moment of inertia
8.0 x 10-7
kg.m²
RAD
max. parallel offset
0.10
mm
AXI
Max. axial play
+0.40 -1.20
mm
ANG
Max. angular offset
1.5°
°
MAS
Weight
20.0
g
VR
Speed of rotation
39000
maxi. (t/min)
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions