??
CAD model selection
HPC - MHW-40C 8/8
HELP_VARIABLE
Company
HPC
Description
MHWc - Double-disc flexible coupling clamp fixing - Torque: 2.8 to 38Nm
Bill of material
HPC - MHW-40C 8/8
REF
Part number
MHW-40C 8/8
AG
Bore AG
8
mm
AD
Bore AD
8
mm
CN
Nominal torque
4
Nm
CM
Max. torque
8
Nm
D
40
mm
E
25
mm
F
6
mm
L
16.50
mm
W
46
mm
C
28
mm
S1
12
mm
M
M4
mm
G
10.50
mm
VRM
Max. speed
15000
t/min
MAS
Weight
81
g
MI
Moment of inertia
1,6 x 10-5
kg.m2
RTS
Static torsionnal stiffness
1500
Nm/Rad
RAD
Max. parallel offset
0.20
mm
ANG
Max. angular offset
°
AXI
Max. axial play
+/-0.50
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions