??
CAD model selection
HPC - BC29
HELP_VARIABLE
Company
HPC
Description
BC2 - Panamech Multi-Beam clamp fixing - aluminium - Torque: 0.5 to 40Nm
Bill of material
HPC - BC29
REF
Part number
BC29
TYPE
Bore / Pre bore
Pre bore
A1
Bore A1
mm
A2
Bore A2
mm
D
ØD
50.8
mm
L
95.3
mm
C
25.0
mm
R
Screw
M6
mm
RAD
Parallel offset
0.90
mm
ANG
Angular offset
°
RT
Torsionnal stiffness
666
Nm/Rad
NMMAI
Shock & reversing torque
20.0
Nm
NMMNU
Non reversing torque
26.66
Nm
NMMU
Max torque uniform
40.0
Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions