??
CAD model selection
HPC - BS39
HELP_VARIABLE
Company
HPC
Description
BS3 - Panamech Multi-Beam - Stainless steel - Couple: 0,22 à 73Nm
Bill of material
HPC - BS39
REF
Part number
BS39
TYPE
Bore / Pre bore
Pre bore
A1
Bore A1
mm
A2
Bore A2
mm
D
ØD
50.8
mm
L
95.3
mm
C
25.0
mm
R
Screw
M8
mm
RAD
Parallel offset
0.90
mm
ANG
Angular offset
°
RT
Torsionnal stiffness
1305
Nm/Rad
NMMAI
Shock & reversing torque
36.50
Nm
NMMNU
Non reversing torque
48.66
Nm
NMMU
Max torque uniform
73.00
Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions