??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPC - HD5-A-25/25
HELP_VARIABLE
Company
HPC
Description
HD - Double needle universal joint - Industrial range
Bill of material
HPC - HD5-A-25/25
REF
Part number
HD5-A-25/25
u
ROT1
Tilt angle on the right
°
ROT2
Tilt angle on the left
°
D
ØD
50
u
mm
A
ØA
25
u
mm
C
37
u
mm
M
59
u
mm
L
188
u
mm
NM1
Torque at 250 RPM
180.0
u
Nm
NM2
Torque at 500 RPM
153.0
u
Nm
NM3
Torque at 1000 RPM
117.0
u
Nm
NM4
Torque at 2000 RPM
99.0
u
Nm
NM5
Torque at 3000 RPM
81.0
u
Nm
NM6
Torque at 4000 RPM
76.5
u
Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions