??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPC - JCD07/SS
HELP_VARIABLE
Company
HPC
Description
JCD - Double universal joint - Stainless steel - Industrial range
Bill of material
HPC - JCD07/SS
REF
Part number
JCD07/SS
u
ROT1
Tilt angle on the right
°
ROT2
Tilt angle on the left
°
D
ØD
32
u
mm
A
ØA
18
u
mm
C
30
u
mm
M
39
u
mm
L
134
u
mm
NM1
Torque at 100 RPM
68.4
u
Nm
NM2
Torque at 200 RPM
54.00
u
Nm
NM3
Torque at 300 RPM
41.94
u
Nm
NM4
Torque at 400 RPM
31.77
u
Nm
NM5
Torque at 500 RPM
26.37
u
Nm
NM6
Torque at 700 RPM
20.97
u
Nm
NM7
Torque at 800 RPM
-
u
Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions