CAD model selection
HPC - G2-A-18/18
Company
HPC
Description
G - Single universal joint DIN 808-7551 – Standard load
Bill of material
HPC - G2-A-18/18
REF
Part number
G2-A-18/18
ROT
Tilt angle
°
D
ØD
37
mm
A
ØA
18
mm
C
17
mm
L
72
mm
NM1
Torque at 100 RPM
202.8
Nm
NM2
Torque at 200 RPM
156
Nm
NM3
Torque at 300 RPM
124.8
Nm
NM4
Torque at 400 RPM
93.6
Nm
NM5
Torque at 500 RPM
78
Nm
NM6
Torque at 700 RPM
62.4
Nm
NM7
Torque at 800 RPM
-
Nm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions