CAD model selection
HPC - H3-A-20/20
Company
HPC
Description
H - Single needle universal joint – Heavy duty
Bill of material
HPC - H3-A-20/20
REF
Part number
H3-A-20/20
ROT
Tilt angle
°
D
ØD
40
mm
A
ØA
20
mm
C
30
mm
L
108
mm
NM1
Torque at 250 RPM
168
Nm
NM2
Torque at 500 RPM
144
Nm
NM3
Torque at 1000 RPM
120
Nm
NM4
Torque at 2000 RPM
96
Nm
NM5
Torque at 3000 RPM
84
Nm
NM6
Torque at 4000 RPM
78
Nm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions