??
CAD model selection
HPC - RTN-JM-14 6/6
HELP_VARIABLE
Company
HPC
Description
RTN-JM - BoWex® Junior curved tooth gear coupling 3 element - torque 5 to 24 Nm - Simplified drawing
Bill of material
HPC - RTN-JM-14 6/6
REF
Part number
RTN-JM-14 6/6
AG
ØAG
mm
AD
ØAD
mm
K
23
mm
L
50
mm
P
37
mm
M
6.50
mm
DG
22
mm
DD
22
mm
G
40
mm
AXI
Max. axial play
+/-1 mm
RAD
Max. parallel offset
+/-0.3
mm
ANG
Max. angular offset
+/-2° °
TKN
Torque Tkn
5
Nm
TKNM
Max. torque Tkn
10
Nm
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions