??
CAD model selection
HPC - GET-AL-32B
HELP_VARIABLE
Company
HPC
Description
GET-AL - Aluminium elastic coupling, economy range - torque range from 2.6 to 380 Nm. Simplified view
Bill of material
HPC - GET-AL-32B
REF
Part number
GET-AL-32B
PA
Pre bore
14
mm
D1
Max bore d1
32
mm
C
30
mm
D
ØD
55
mm
E
18
mm
F
ØF
27
mm
M1
ØM1
55
mm
N
14
mm
R
24.0
mm
S
2.0
mm
L
78
mm
MEE
Weight Spider
0.014
kg
MEM
Weight Hub
0.18
kg
RT1
Torsional rigidity 1.0
2.19
kNm/rad
RT2
Torsional rigidity 0.75
1.82
kNm/rad
RT3
Torsional rigidity 0.5
1.40
kNm/rad
RT4
Torsional rigidity 0.25
0.90
kNm/rad
MI
Moment of inertia
1.0
kg.cm2
VM
Max torque
10600
t/min
CN
Nominal torque
35
Nm
CM
Max torque
70
Nm
CA
Alternating torque
9.0
Nm
MA
Misalignment - axial
1.4
mm
MR
Misalignment - radial
0.20
mm
MAG
Misalignment - angular
0.9
°
INFO
Informations
Information
INFO
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions