??
CAD model selection
HPC - IBJ-6/SS
HELP_VARIABLE
Company
HPC
Description
IBJss - 180 ° stainless steel ball end A2 - Stainless steel / stainless steel contact
Bill of material
HPC - IBJ-6/SS
REF
Part number
IBJ-6/SS
ROT
Rotation
D
Ø
10
mm
T
Ø
M6
mm
A
25
mm
L1
23.5
mm
L3
11
mm
E
11.5
mm
CS
Wrench size
8
mm
CAF
Axial load F
40
N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions