??
CAD model selection
HPC - CFF.00.12/RH
HELP_VARIABLE
Company
HPC
Description
CFF - Female rod end bearing DIN ISO 12240-4 - Steel / self-lubricating bronze contact
Bill of material
HPC - CFF.00.12/RH
REF
Part number
CFF.00.12/RH
D
12
mm
ALPHA
Tilting angle
°
D3
M12x1.75
mm
B
16
mm
C1
12.00
mm
D1
15.40
mm
D2
32
mm
D4
17.50
mm
D5
22
mm
DK
22.225
mm
H1
50
mm
L3
22
mm
L4
66
mm
L5
6.50
mm
L7
17
mm
W
19
mm
CS
Static radial load Fs
1900
daN
CSA
Axial holding load of the ball
270
daN
AR
Tilting angle
13
°
MAS
Weight
110
g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions