CAD model selection
HPC - SFE8.45
Company
HPC
Description
SFE - Unibal Female rod end bearing - Stainless steel / Teflon contact
Bill of material
HPC - SFE8.45
REF
Part number
SFE8.45
A
8
mm
B
17
mm
D
22
mm
F
36
mm
G
47
mm
H
9.00
mm
J
12.50
mm
K
16.00
mm
L
5.00
mm
M
M8 x 1.25
O
10.40
mm
W
12
mm
X
13.00
mm
CSR
Static radial load
450
daN
E
Ball
15.88
mm
MAS
Weight
38
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions