CAD model selection
HPC - CSS-10
Company
HPC
Description
CSS - Spherical steel bearing DIN ISO 12240-1 - Self-lubricating steel / steel contact
Bill of material
HPC - CSS-10
REF
Part number
CSS-10
D1
H7
10
mm
B
14
mm
C
10.50
mm
D
h6
22
mm
D2
12.9
mm
DK
19.050
mm
R
0.3
mm
CO
Static load
4000
daN
ALPHA
Max angle of incidence
°
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions