??
CAD model selection
HPC - GE30ES
HELP_VARIABLE
Company
HPC
Description
GE-ES - Spherical bearing DIN 648 - Steel / steel contact
Bill of material
HPC - GE30ES
REF
Part number
GE30ES
D2
30 ( +/-0.010 )
mm
D
47 ( +/-0.011 )
mm
D1
40.7
mm
S
22 ( +/-0.12 )
mm
C
18 ( +/-0.24 )
mm
ALPHA
°
CS
Static load capacity
310000
N
CD
Dynamic load capacity
62000
N
MAS
Weight
140
g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions