??
CAD model selection
HPC - WJRM02-10
HELP_VARIABLE
Company
HPC
Description
WJRM - Hybrid bearing Drylin W modular guidance
Bill of material
HPC - WJRM02-10
REF
Part number
WJRM02-10
CHS
Static load
250
N
CHD10
Dynamic load capacity for a total travel distance of 10km
250
N
CHD100
Dynamic load capacity for a total travel distance of 100km
90
N
CHD200
Dynamic load capacity for a total travel distance of 200km
50
N
FXV
Fxv Max
50
N.m/s
A1
16.5
mm
A1X
16.500
mm
A3
6.5
mm
B
26.0
mm
BX
25.300
mm
B2
2.5
mm
B2X
2.500
mm
C1
35
mm
C3
22
mm
G1
27
mm
H
18
mm
HX
16.300
mm
K2
M6
mm
K2X
6.000
mm
K3
M5
mm
Q1
26
mm
Q2
19
mm
MAS
Weight
46
g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions