CAD model selection
HPC - WJUM01-10
Company
HPC
Description
WJUM - Glide block - Linear slide DryLin® W
Bill of material
HPC - WJUM01-10
REF
Part number
WJUM01-10
TYPE
Type
Fixe
Flottant
JEU
Backlash
0
MAS
Weight
27
g
COY
Max static load (20°C) Coy
1200
N
COZ
Max static load (20°C) Coz+
1200
N
COZ1
Max static load (20°C) Coz-
250
N
INFO
Informations
INFO
Preview - Generation

Embedded user actions