??
CAD model selection
HPC - RNAST-17
HELP_VARIABLE
Company
HPC
Description
RNAST - Cam follower without axial guide IKO - Without interior ring
Bill of material
HPC - RNAST-17
REF
Part number
RNAST-17
SD
Ø shaft
22
mm
D
40
mm
C
15.8
mm
F
22
mm
CS
Static load Co
20900
N
CD
Dynamic load C
17600
N
CM
Max. load on rail
10900
N
MAS
Weight
90.0
g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions