CAD model selection
HPC - HBM-2X
Company
HPC
Description
HBM - Single edge slide system - Support bushing
Bill of material
HPC - HBM-2X
REF
Part number
HBM-2X
TYPE
Bushing type
Eccentric bushing
Concentric bushing
MAT
Material
Steel
Stainless steel
H
17.93
mm
K
9.51
mm
L
14.28
mm
N
6.1
mm
M
For screw
6.0
mm
X
0.60
mm
S
7.13
mm
MAS
Weight
11
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions