CAD model selection
HPC - HTS-2
Company
HPC
Description
HTS / HTT - Single edge slide system - Hardened track
Bill of material
HPC - HTS-2
REF
Part number
HTS-2
MAT
Matières
Steel
Stainless steel
Hardened steel
Hardened stainless steel
L
Length
mm
E
15.87
mm
F
6.35
mm
G
0.78
mm
J
2.36
mm
MDT
MDt
4.75
mm
MAS
Weight
0.509
kg/m
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions