CAD model selection
HPC - KB-16-UU
Company
HPC
Description
KB 5/60 - Closed precision linear bearing NB - High load capacity
Bill of material
HPC - KB-16-UU
REF
Part number
KB-16-UU
MAT
Material
Steel track
Polyamide track
DR
16 (-0.001/+0.009)
mm
D
26 (+0.000/-0.009)
mm
L
36 (+0.0/-0.2)
mm
B
24.9 (+0.0/-0.2)
mm
W
1.30
mm
D1
24.9
mm
C
Dynamic load
578
N
CO
Static load
892
N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions