CAD model selection
HPC - KKB-20AR
Company
HPC
Description
KKB - Linear bearing with inclined ball tracks
Bill of material
HPC - KKB-20AR
REF
Part number
KKB-20AR
D
20 (0/+0,009)
mm
D1
32 (0/+0,009)
mm
L
45 (0/-0,2)
mm
B
31.5 (0/-0,2)
mm
W
1.60
mm
D2
30.3
mm
C
Dynamic load
1190
N
CO
Static load
1910
N
MAS
Masse
140
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions