CAD model selection
HPC - RJUM05-50
Company
HPC
Description
RJUM 05/06 - DryLin R® closed housing
Bill of material
HPC - RJUM05-50
REF
Part number
RJUM05-50
TYP
Version
Short
mm
D1
50
mm
TOL
Tolerance
0.04 / 0.09
mm
H
47
mm
H1
92
mm
A
103
mm
M
51.5
mm
E1
82
mm
E2
-
mm
S
19.0
mm
S1
M12
S2
10.5
mm
N1
46.0
mm
N2
26
mm
L
70
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions