CAD model selection
HPC - HRV25-266
Company
HPC
Description
HRV - V-rail linear guidance system - Carriage only
Bill of material
HPC - HRV25-266
REF
Part number
HRV25-266
L
266.000
356.000
536.000
716.000
896.000
1076.000
1256.000
1436.000
1616.000
1796.000
1976.000
mm
W
25
mm
N
15.4
mm
R
43
mm
P
90
mm
M
5.5
mm
M1
10
mm
E
5.1
mm
T
6 x 2.5
mm
CH
For slide
HCV25
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions