CAD model selection
HPC - UTK0-PWC
Company
HPC
Description
UTKpwc - Utilitrak® 3 wheels carriage - Polymer covered wheels V shape
Bill of material
HPC - UTK0-PWC
REF
Part number
UTK0-PWC
A
79.9
mm
B
18
mm
C
22.0
mm
D
7.9
mm
E
Socket size
8
mm
F
22
mm
G
ØG
M4 x 0.7
mm
FR
Load capacity Radial
55
N
FA
Load capacity Axial
88
N
MP
3
N*m
MY
1.5
N*m
MR
1
N*m
C1
130
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions