CAD model selection
HPC - SHTP-01-12-250
Company
HPC
Description
SHTP - DryLin®
Bill of material
HPC - SHTP-01-12-250
REF
Part number
SHTP-01-12-250
POS
Position of carriage
mm
COURSE
Stroke
250
mm
CORMAX
Max stroke
750
mm
PPRF
Weight of aluminium profile
0.35
kg
SPPRF
Weight of aluminium profile, for additional 100mm
0.11
kg
PART
Special features
Special features
A
85
mm
AI
30
mm
H
36
mm
E1
70
mm
E2
73.0
mm
L
l
90
mm
F
f
2
mm
R
42
mm
LT
lt
30
mm
TK
tk
10
mm
TS
ts
6.6
mm
S
s
6.3
mm
SG
sg
M6
mm
D
d
12
mm
T
TR 10x2
mm
L2
l2
17
mm
D2
d2 standard
TR 10x2
mm
HA
ha
16
mm
H1
32
mm
CHARGE
PDF
Weight tables
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions