CAD model selection
HPC - LAT4-12-10-200
Company
HPC
Description
LAT4 - 4A Motorised linear actuator
Bill of material
HPC - LAT4-12-10-200
REF
Part number
LAT4-12-10-200
RAP
Ratio
1/12
P
Pitch
10.0
mm
D
Øscrew
7.9
mm
L
Screw length
200
mm
POS
Position
mm
C
Stroke
141
mm
R
Curve radius
-
mm
INFO
Informations
INFO mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions