CAD model selection
HPC - PRT01-100-TO-ST
Company
HPC
Description
PRT-TO - iglidur® slewing ring - With external teeth
Bill of material
HPC - PRT01-100-TO-ST
REF
Part number
PRT01-100-TO-ST
TYPE
Tooth profile for Spur gear DIN 3967
Tooth profile for AT10 pulley
Tooth profile for T10 pulley
Tooth profile for HTD8M pulley
D1
øD1
170
mm
D3
øD3
112.0
mm
A
øA
100
mm
D2
øD2
160
mm
H1
25
mm
T1
12x30°
T2
16x22,5°
S1
M5
S2
5.5
mm
K1
For DIN screw 912
M5
R1
80
mm
R2
69.0
mm
B
5.5
mm
H2
36.0
mm
PAS
PAS1
Z
No of teeth
96
P
Pitch diameter ØP
192.00
mm
D
Diametre exterieur øD
196.00
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
2D

Embedded user actions