CAD model selection
HPC - BH0100-58-6000
Company
HPC
Description
BH01 - Bearing housing - Bearing fitted using adhesive
Bill of material
HPC - BH0100-58-6000
REF
Part number
BH0100-58-6000
TYPE
Flange type
Round
Double flat
Square
B
10
mm
D
26x8Prof.
mm
C
24.0
mm
L
12
mm
A
58
mm
P
46
mm
H
9.5x5.5Prof.(M5 Screw)
THD
5.20 (M6)
K
44
mm
ROU
Bearing
6000ZZ
ROU1
6000
N
40
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions