CAD model selection
HPC - HFL1626
Company
HPC
Description
HFL - Drawn cup roller clutch
Bill of material
HPC - HFL1626
REF
Part number
HFL1626
A
16
mm
D
22
mm
C
-0.3
26
mm
R
r min.
0.3 mm
CA
Admissible torque
20.50
Nm
NGW
Max. speed
8500
ngw
NGA
Max. speed
7500
nga
CD
Basic dynamic load
7.70
kN
CS
Static dynamic load
9.00
kN
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions