??
CAD model selection
HPC - UCFL205
HELP_VARIABLE
Company
HPC
Description
UCFL - Flange unit - Cast iron - Base with 2 mounting points
Bill of material
HPC - UCFL205
REF
Part number
UCFL205
D
Bore
25
mm
L
130
mm
J
99
mm
A2
16
mm
A1
13
mm
A
27.0
mm
N
16
mm
H
68
mm
B
36.7
mm
BI
34.1
mm
S
14.3
mm
T
Bolt size
M14
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions