CAD model selection
HPC - UCP207
Company
HPC
Description
UCP - Pillow block - Cast iron - Base with 2 mounting points
Bill of material
HPC - UCP207
REF
Part number
UCP207
D
Bore
35
mm
H
47.6
mm
L
167
mm
J
127
mm
A
48
mm
N
17
mm
N1
21
mm
H1
18
mm
H2
93.0
mm
S
17.5
mm
B
42.9
mm
T
Bolt size
M14
CD
Dynamic load
19.75
kN
CS
Static load
15.30
kN
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions