CAD model selection
HPC - BPF203
Company
HPC
Description
BPF - Sheet steel flanged bearing for light loads - 3 mounting points.Simplified drawing
Bill of material
HPC - BPF203
REF
Part number
BPF203
D
ØD
17
mm
A
81
mm
E
63.5
mm
M
14
mm
S
7.1
mm
T
4.0
mm
F
min
49
mm
TB
Bolt size
M6
mm
B1
22
mm
N
6.0
mm
MAS
Weight
0.27
kg
CD
Load Dynamic C
9.2
KN
CS
Load Static Co
4.48
KN
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions