CAD model selection
HPC - BPFL205/SS
Company
HPC
Description
BPFLss - Flanged sheet stainless steel housing for light loads - Flange with 2 mounting holes. Simplified view
Bill of material
HPC - BPFL205/SS
REF
Part number
BPFL205/SS
mm
D
ØD
25
mm
A
95
mm
E
76.0
mm
B
71
mm
M
18
mm
S
8.7
mm
T
2.0
mm
F
60.5
mm
TB
Bolt size
M8
mm
B1
27
mm
N
7.5
mm
MAS
Weight
0,27
kg
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions