??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPC - BPF205/SS
HELP_VARIABLE
Company
HPC
Description
BPFss - Pressed stainless steel bearing for light loads - Flange with 3 mounting holes. Simplified view
Bill of material
HPC - BPF205/SS
REF
Part number
BPF205/SS
u
D
ØD
25
u
mm
A
95
u
mm
E
76
u
mm
T
2.0
u
mm
M
18
u
mm
S
9
u
mm
F
60
u
mm
TB
Bolt size
M8
u
mm
B1
27
u
mm
N
7.5
u
mm
MAS
Weight
0,34
u
kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions