CAD model selection
HPC - UCF204/PBT/W
Company
HPC
Description
UCF / PBT - Flange unit - Polymer and stainless steel - Base with 4 mounting points
Bill of material
HPC - UCF204/PBT/W
REF
Part number
UCF204/PBT/W
D
20
mm
A
86
mm
E
63.5
mm
G
13.4
mm
L
27.8
mm
S
11
mm
Z
36.3
J
18.0
mm
BI
31.0
mm
N
12.7
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions