??
CAD model selection
HPC - UCFL205/SS
HELP_VARIABLE
Company
HPC
Description
UCFL / SS - Flange unit - Stainless steel - Base with 2 mounting points
Bill of material
HPC - UCFL205/SS
REF
Part number
UCFL205/SS
D
25
mm
A
125.0
mm
E
98.8
mm
G
13.0
mm
L
27.0
mm
S
12
mm
Z
35.7
mm
F
15.9
mm
B
68
mm
BI
34.1
mm
N
14.3
mm
MAS
Weight
0.63
kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions