CAD model selection
HPC - UCF205/SS
Company
HPC
Description
UCF / SS - Flange unit - Stainless steel - Base with 4 mounting points
Bill of material
HPC - UCF205/SS
REF
Part number
UCF205/SS
D
25
mm
A
95.0
mm
E
70.0
mm
G
14.0
mm
L
27.0
mm
S
12
mm
Z
35.7
F
15.9
mm
BI
34.1
mm
N
14.3
mm
MAS
Weight
0.70
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions