CAD model selection
HPC - PB6002/GL
Company
HPC
Description
PB - Deep groove ball bearing – Plastic
Bill of material
HPC - PB6002/GL
REF
PB6002/GL
mm
MAT
Material balls
Glass balls
Stainless steel balls
A
ØA
15
mm
D
ØD
32
mm
B
9
mm
SLCC
Static load
13.0
daN
DLCC
Dynamic load
19.0
daN
SR
Max. speed
1 550
tr/min
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions