CAD model selection
HPC - Q2307-ACC
Company
HPC
Description
Q1Q2 - Self-aligning radial ball bearing
Bill of material
HPC - Q2307-ACC
REF
Part number
Q2307-ACC
D
Ød
35
mm
D1
ØD1
80
mm
B
31
mm
CD
Dynamic load
38.91
C
CS
Static load
10.98
Co
VLG
Speed lubricant grease
9180
t/min
VLH
Speed lubricant oil
10800
mm
MAS
Weight
0.680
kg
INFO
Informations
INFO
Preview - Generation

Embedded user actions