CAD model selection
HPC - QNUP307-J
Company
HPC
Description
QNUP - Single row cylindrical roller bearings - One fixed internal flange and one free internal flange
Bill of material
HPC - QNUP307-J
REF
Part number
QNUP307-J
D
Ød
35
mm
D1
ØD1
80
mm
B
21
mm
CD
Dynamic load
74
C
CS
Static load
62
Co
VLG
Speed lubricant grease
8415
t/min
VLH
Speed lubricant oil
9900
mm
MAS
Weight
0.510
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions