CAD model selection
HPC - NKX25Z
Company
HPC
Description
NKX - Combined bearings - needle and roller bearings
Bill of material
HPC - NKX25Z
REF
Part number
NKX25Z
D3
ød
25
mm
CRD
Radial load dynamic
17000
N
MAS
Weight
132
g
FW
øFw
25
mm
CRS
Radial load static
30000
N
CAD
Axial load dynamic
18000
N
CAS
Axial load static
35000
N
VLH
Speed lubricant oil
6000
t/min
D
øD
37
mm
D2
øD2 Max
43.2
mm
C
-0.25
30
mm
C1
-0.2
11
mm
C2
9.5
mm
DW
ødw
25
mm
DA
øda
37.7
mm
INFO
Informations
INFO
Preview - Generation

Embedded user actions