??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HPC - RPB17
HELP_VARIABLE
REF
Part number
RPB17
u
RO
Bearing
7203B
u
VIS
For ballscrew
20 / 25
u
mm
D3
Arbre (h7)
17
u
mm
W
86
u
mm
H
64
u
mm
S
39
u
mm
R
55.0
u
mm
T
43
u
mm
X
68
u
mm
K
50
u
mm
L
35
u
mm
E
8
u
mm
F
19
u
mm
V
8
u
mm
A
52
u
mm
N
10
u
mm
D1
9.0
u
mm
J
14.0
u
mm
Q
8.5
u
mm
D2
6.6
u
mm
P
28
u
mm
M
M17x1.0
u
INFO
Informations
Information
INFO
Previews
Embedded Generation