CAD model selection
HPC - GBS-F-3205-RH
Company
HPC
Description
GBS - Nut for KGS ballscrew. Simplified view
Bill of material
HPC - GBS-F-3205-RH
REF
Part number
GBS-F-3205-RH
VIS
To suit thread size
32
mm
AT
Lead
5
mm
D1
g6
45
mm
D2
h13
70
mm
D3
58
mm
D4
7.0
mm
L1
59
mm
L2
16
mm
L3
10
mm
L4
8
mm
L5
8 mm
G
M6
mm
C
Dynamic load
17.0
kN
CO
Static load
49.0
kN
MAS
Weight
0.55
kg
INFO
Informations
INFO
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions