CAD model selection
HPC - SKM609
Company
HPC
Description
SKM - Hexagonal nut - Steel - 1 trapezoidal right or left-hand thread
Bill of material
HPC - SKM609
REF
Part number
SKM609
TARAUDAGE
Type of thread
Filetage à droite
D
60
mm
P
Pitch
9
mm
SW
90
mm
C
90
mm
MAS
Weight
3.277
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions