??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPC - B1.25-25
HELP_VARIABLE
Company
HPC
Description
B 0.8 - 6.0 - Bevel gear - Steel 60C40 - Ratio 1:1 - Module 0.8 to 6.0
Bill of material
HPC - B1.25-25
REF
Part number
B1.25-25
u
FORM
Form
MOD
Module
1.25
u
Z
N° of teeth
25
u
P
ØP
31.25
u
mm
E
28
u
mm
D
ØD
33.00
u
mm
A
ØA
8
u
mm
M
ØM
25
u
mm
F
17.87
u
mm
G
9.2
u
mm
H
7.00
u
mm
R
Tapped hole
M4
u
T
3
u
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions